Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Empty enclosure for switchgear [EC000712] Basic version and enhancement
Bill of material
207437
PREVIEW
Preview
PLID
207437
MANUTYPEDESC
Manufacturer Type Description
CI-K2-T3-2
DESCSHORT
Short Description
Insulated enclosure, HxWxD=160x100x100mm, for T3-2
DESCLONG
Long Description
Small enclosure, degree of protection IP65, glass-fiber reinforced polycarbonate, enclosure base RAL 9005, black/operator only RAL 7035, light gray, metric cable entry knockouts top, bottom and in the back plate, push-through cable entry diaphragm, 2 protective caps to protect the push-through membrane, indicator light L-. can be mounted in base knock-out M20/M25, for T3-../Z switch, 1-2 contact units
INTNO
International product number
4015082074371
NETTO_WEIGHT
Netto weight
0.33000 kg
ECLASS_13_0
Empty housing for switch devices [AKN343019]
ETIM_9_0
Empty enclosure for switchgear [EC000712]
EF001596
Housing material
Plastic
EF000008
Width
100 mm
EF000040
Height
84 mm
EF000049
Depth
181.0 mm
EF001094
With transparent cover
false
EF001433
Suitable for emergency stop
false
EF000010
Model
Surface mounting
EF005474
Degree of protection (IP)
IP65
EF011959
Degree of protection (NEMA)
12
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices